180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
no floating bearing
2Floating bearing in z-direction
3Floating bearing in y-direction
4Floating bearing in yz-direction
Select the installation size of the guide carriage.
Part No. | Weight [kg/m] |
L max. |
a -0,2 |
C4 | C5 min. |
C5 max. |
C6 min. |
C6 max. |
h | h1 | K1 for screw DIN 912 |
b | ly [mm4] |
lz [mm4] |
Wby [mm4] |
Wbz [mm4] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TS-04-07 | 0,08 | 2.000 | 7 | 15 | 5 | 12 | 5 | 12 | 5,5 | 3,7 | M2 | 8 | 131 | 90 | 32 | 29 |
TS-04-09 | 0,11 | 2.000 | 9 | 20 | 5 | 14,5 | 5 | 14,5 | 6,3 | 4,6 | M2 | 9,6 | 252 | 169 | 52 | 49 |
TS-04-12 | 0,20 | 2.000 | 12 | 25 | 5 | 17,0 | 5 | 17,0 | 8,6 | 5,9 | M3 | 13 | 856 | 574 | 132 | 120 |
TS-04-15 | 0,33 | 3.000 | 15 | 40 | 10 | 29,5 | 10 | 29,5 | 10,8 | 7,0 | M3 | 17 | 2.420 | 1.410 | 285 | 239 |
Part No. | Weight [g] |
H ±0,35 |
A –0,2 |
C ±0,3 |
A1 ±0,35 |
A2 | C1 | C2 | H1 ±0,35 |
H5 | K2 thread | Tightening torque max. [Nm] |
K3 for screw DIN 912 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TW-04-07 | 8 | 8 | 17 | 23 | 5 | 12 | 21 | 8 | 1,5 | - | M2 | 0,25 | - |
TW-04-09 | 17 | 10 | 20 | 29 | 5,5 | 15 | 18 | 13 | 1,7 | 7,2 | M2 | 0,25 | M2 |
TW-04-12 | 34 | 13 | 27 | 34 | 7,5 | 20 | 22 | 15 | 2,2 | 9,5 | M3 | 0,5 | M2 (M3) |
TW-04-15 | 61 | 16 | 32 | 42 | 8,5 | 25 | 31 | 20 | 2,8 | 11 | M3 | 0,5 | M2 (M3) |
Part No. | Weight [g] |
H ±0,35 |
A –0,2 |
C ±0,3 |
A1 ±0,35 |
A2 | C1 | C2 | H1 ±0,35 |
H5 | K2 thread | K3 for screw DIN 912 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
TWE-04-12 | 36 | 13 | 27 | 38 | 7,5 | 20 | 36 | 15 | 2,2 | 9,5 | M3 | M2 (M3) |
TWE-04-15 | 61 | 16 | 32 | 45 | 8,5 | 25 | 31 | 20 | 2,8 | 11 | M3 | M2 (M3) |