igubal® joint bearings are maintenance-free and lubricant-free bearing elements which are completely made of plastic. The joint bearings are easy to assemble, adapt to angular deviations and have already been able to replace special housings in many cases.
The igubal® series provides developers with a complete system of self-adjusting bearing elements: rod end bearings, clevis joints, flange bearings, spherical bearings and pillow block bearings.
igubal® joint bearings can be used without any problems even in difficult environments. In moist or wet environments, the bearings are corrosion resistant, and resistant to weak acids and alkalines. The operating temperature is from -86 °F to +392 °F. Resistance to dirt and dust is outstanding. Even under extreme dirt accumulation they manage without gaskets.