iglidur® X, thrust washer, mm

Up to 21755 psi static

iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
1 from 2
iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XTM-0620-015
  • Former part number: TTM-0620-015
  • Material: iglide® X
  • Form: Thrust washers
  • Dimensions:
    • d1 6 mm
    • d2 20 mm
    • d4 13 mm
    • d5 1.5 mm
    • s 1.5 mm
    • h 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • Very low moisture absorption
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
 
  • Over 250 dimensions available from stock
  • Temperature resistant from -100 °C to +250 °C in continuous operation
  • Universal chemical resistance
  • High compressive strength
  • Very low moisture absorption
  • Excellent wear resistance through the entire temperature range
iglidur® X is defined by its combination of very high temperature resistance with high compressive strength, along with high resistance to chemicals. iglidur® X is designed for higher speeds than other iglidur® bearings.
 
Typical application areas
 
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For pressure loads up to 150 MPa
  • For linear movements with stainless steel shafts at high temperatures
  • Universal chemical resistance
  • Temperature resistant from -100 °C to +250 °C in continuous operation (short-term to +315 °C)
  • Very low moisture absorption
  • For high wear resistance over the entire temperature range
When not to use it?Use our filter options to find the suitable product
 
Use our filter options to find the suitable product 
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h