1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: GTM-0408-005
- Material: iglide® G
- Form: Thrust washers
- Dimensions:
- d1 4 mm
- d2 8 mm
- d6 8 mm
- s 0.5 mm
- h 0.2 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Previously named iglide G300
- Most popular iglide® material worldwide
- Excellent price/performance ratio
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
iglidur® G | The general purpose bearing
Typical application areas
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Over 650 sizes available from stock
- High wear resistance
- Resistance to dust and dirt
- Cost-effective
- Lubrication-free and maintenance-free
Typical application areas
Agriculture
Automotive
Construction machinery
Machine tools
Fitness and sports
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?