Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Vaughan

Ontario L4K 5W4

+1 905 7608448
+1 905 7608688

Maintenance-free iglide® plain bearings

Self-lubricating plain bearing technology - Switch now and reduce costs by up to 40%
Lowering costs and raising service life with no external lubrication and a reduction in maintenance work, everything delivered immediately from stock - that is the core idea and the objective of all iglide® polymer plain bearings.
The igus® plain bearings range includes sleeve bearings, flange bearings, thrust washers, piston rings, clip-on plain bearings and many other designs. iglide® plain bearings always offer a solution – either from the catalogue range or as custom-made plain bearing special solution. No minimum order.
iglide® plain bearings are suitable for a wide variety of industries and applications.
 

Products

Filter

Application Requirements
Size
Certifications and approvals
Material

Number of products: 14

iglide® M250 double flange bearings, MKM
  • press fit
  • Both sides axially mounted
  • Tolerance compensation of the sheet thickness
  • Easy installation
  • Axially prestressed
  • Special option possible
from 3.44 USD/Pc.
Shop now
iglide® A350, knife edge roller
  • Optimal for higher temperatures in the food sector
  • Belt deflection 100% self-lubricating
  • Fulfils the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • Compliant with EC regulation 10/2011 EC
  • Long service life of the belt
  • FDA compliant
  • For use with temperatures up to +180 °C
from 5.61 USD/Pc.
Shop now
iglide® P210, knife edge roller
  • Optimal for pivoting and rolling applications
  • Good coefficients of friction and wear on shafts
  • Low drive power
  • Tight deflection radii
  • Long service life of the belt
  • Belt deflection 100% self-lubricating
Upon request
Shop now
iglide® Q2E, multi-component bearing
  • Unattained service-life in heavy-duty pivot applications beyond 12900 psi
  • Optimized, efficient design for even better absorption of edge loads
  • Lubricant free
  • Wear-resistant
  • Extremely shape stable
  • corrosion-resistant
Upon request
 
Delivery time on request
Shop now
iglide® PEP, multi-component bearing, mm
  • Can be used with any shaft material
  • Cost-effective
  • Easy installation
  • Low coefficients of friction
from 2.99 USD/Pc.
Shop now
iglide® polymer bearing with lip seal
  • Polymer bushing with clip-on radial shaft seal
  • Seals against the shaft
  • Can be manufactured with different types of seal
  • High-temperature version available
  • Sealing ring made of fluoroelastomer
from 6.26 USD/Pc.
Shop now
iglide® JVFM, clearance-free prestressed bearing with flange, mm
  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
from 1.72 USD/Pc.
Shop now
iglide® JVSM, clearance-free prestressed bearing, mm
  • Standard product range from stock
  • radially and axially pre-tensioned plain bearings
  • Completely free of clearance in unloaded state
  • Material: iglide® J
  • Maintenance-free and calculable service life
from 1.32 USD/Pc.
Shop now
iglide® JATM, axial bearing
  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • Material: iglide® J
from 22.22 USD/Pc.
Shop now
iglide® VATM, axial bearing
  • Maintenance-free plain bearing system
  • For high service performances
  • High stiffening
  • Simple installation
  • High temperature version
Upon request
Shop now
iglide® A500, Polysorb disc spring
  • iglide® A500: High temperature material
  • Compensation for axial clearance and manufacturing tolerances
  • Lightweight
from 3.85 USD/Pc.
Shop now
iglide® J, Polysorb disc spring
  • iglide® J: standard material for many applications
  • Compensation for axial clearance and manufacturing tolerances
  • Vibration damping
from 2.05 USD/Pc.
Shop now
iglidur® A250, knife edge roller
  • Wear-resistant
  • FDA and EU10/2011-compliant
  • Low required drive power
  • Lubrication-free belt deflection
from 6.61 USD/Pc.
Shop now
xirodur® B180, gear, mm
  • Low coefficient of friction
  • Wear-resistant material for continuous operation
  • Vibration-dampening
Upon request
Shop now