1 from 3
igus-icon-lupe
igus-three-dimensional-model
- Part number: JPRM-2023-20-025-054
- Material: iglide® J
- Shape: Piston rings
- Dimensions:
- d1 20 mm
- d2 23 mm
- More iglide® J parts
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Easy to install
- Cost-effective
- More wear-resistant than PTFE-strips
- Higher load capacity
- Defined variables
iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
The iglidur® J plain bearings are characterised by the lowest coefficients of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J guide rings are not suitable for extreme loads.
Unsure if it fits?