iglidur® X, thrust washer, mm

Up to 21755 psi static

iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
1 from 2
iglidur® X, thrust washer, mm
iglidur® X, thrust washer, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: XTM-0620-015
  • Former part number: TTM-0620-015
  • Material: iglide® X
  • Shape: Thrust washers
  • Dimensions:
    • d1 6 mm
    • d2 20 mm
    • d4 13 mm
    • d5 1.5 mm
    • s 1.5 mm
    • h 1 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Temperature resistant from -212 °F to +482 °F in continuous operation
  • Universal resistance to chemicals
  • High compressive strength
  • Very low moisture absorption
Chemical and temperature specialist.
Unsure if it fits?