iglide® A200, thrust washer, imperial

FDA-compliant, for low speeds

iglide® A200, thrust washer, imperial
iglide® A200, thrust washer, imperial drawing
1 from 2
iglide® A200, thrust washer, imperial
iglide® A200, thrust washer, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ATI-04
  • Material: iglide® A200
  • Form: Thrust washers
  • Dimensions:
    • d1 0.25 in
    • d2 0.6201 in
    • s 0.0902 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • FDA-compliant, for low speeds
  • iglide® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds
iglide® A200 | FDA-compliant, for low speeds
 
  • iglide® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds
  • Lubrication- and maintenance-free
  • Standard range from stock
Bearings made from iglide® A200 are suitable for applications in direct contact with food. Hence they are the ideal solution for bearing positions in machines for the food industry, medical equipment manufacturing, for small equipment for households, etc. As the incorporation of solid lubricants is dispensed with in favour of food compatibility, the thermoplastic composition of iglide® A200 is especially adapted for abrasion resistance. In addition, iglide® A200 is characterised by its ability to encapsulate dirt and quiet running.
 
Typical application areas
 
Food industry
 
You can find further applications here:
Industry solutions
 
When to use it?
  • Suitable for contact with food
  • If low noise level is required
  • When dirt needs to be encapsulated
  • When FDA-compliance is required
When not to use it?
Use our filter options to find the suitable product 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h