1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: XTM-0620-015
- Former part number: TTM-0620-015
- Material: iglide® X
- Form: Thrust washers
- Dimensions:
- d1 6 mm
- d2 20 mm
- d4 13 mm
- d5 1.5 mm
- s 1.5 mm
- h 1 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
- Temperature resistant from -212 °F to +482 °F in continuous operation
- Universal resistance to chemicals
- High compressive strength
- Very low moisture absorption
iglidur® X | The chemical and temperature specialist, up to 150 MPa static
Typical application areas
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
You can find further applications here:
Industry solutions
Use our filter options to find the suitable product
- Over 250 dimensions available from stock
- Temperature resistant from -100 °C to +250 °C in continuous operation
- Universal chemical resistance
- High compressive strength
- Very low moisture absorption
- Excellent wear resistance through the entire temperature range
Typical application areas
Beverage industry
Wood industry
Plastic machines
Aviation
Cleanroom
You can find further applications here:
Industry solutions
When to use it?
| When not to use it?
|
Unsure if it fits?