iglide® W300, thrust washer, imperial

The classic endurance runner, very wear resistant on (virtually) all shafts

iglide® W300, thrust washer, imperial
iglide® W300, thrust washer, imperial drawing
1 from 2
iglide® W300, thrust washer, imperial
iglide® W300, thrust washer, imperial drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: WTI-0610-01
  • Former part number: LTI-0610-01
  • Material: iglide® W300
  • Form: Thrust washers
  • Dimensions:
    • d1 0.375 in
    • d2 0.625 in
    • s 0.04 in
    • h 0.04 in
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Previously named iglide L280
  • The classic endurance runner, very wear resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
iglidur® W300 | The classic endurance runner, very wear-resistant on (almost) all shafts
 
  • Over 400 dimensions available from stock
  • For especially long service life
  • Low coefficient of friction
  • Extremely high wear resistance
  • Also suitable for soft shafts
  • Resistant to dirt
  • Lubrication-free and maintenance-free
iglidur® W300 gives excellent wear resistance, even in harsh environments or when used with rough shafts. This material is the most tolerant of these external effects out of all the iglidur® range.
 
Typical application areas
 
Vending machinery
Printing industry
Wood industry
Machine tools
 
Further applications can be found here:
Industry solutions
 
When to use it?
  • When especially high service life is necessary
  • When a low coefficient of dynamic friction and high wear resistance is required
  • For use on 304 stainless steel shafts
  • For harsh environments and rough shafts
  • Dirt-resistant
When not to use it?
Use our filter options to find the suitable product
 
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h