iglidur® J, thrust washer, mm

Highly resistant to wear on (nearly) all shafts with very low coefficients of friction

iglidur® J, thrust washer, mm
iglidur® J, thrust washer, mm
iglidur® J, thrust washer, mm drawing
1 from 3
iglidur® J, thrust washer, mm
iglidur® J, thrust washer, mm
iglidur® J, thrust washer, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: JTM-0615-015
  • Material: iglide® J
  • Shape: Thrust washers
  • Dimensions:
    • d1 6 mm
    • d2 15 mm
    • s 1.5 mm
  • More iglide® J parts
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for the 96 PFAS substances considered critical for the environment and health using the SQP M1227 test method (LC-MS/MS and GC-MS) and do not contain any substances >0.1% by mass. This category excludes substances from the group of fluoropolymers.
  • Highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
iglidur® J | The versatile endurance runner
 
  • Over 250 dimensions available from stock
  • Low wear many different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration dampening
  • Good chemical resistance
  • Best material to use with low-cost soft shaft materials
  • Low moisture absorption
One main advantage of iglidur® J thrust washers is the combination of a low coefficient of friction when running dry and the low stick-slip tendency. With a recommended maximum surface pressure of 35 MPa, iglidur® J thrust washers are not suitable for extreme loads.
 
Typical application areas
 
Vending machinery
Printing industry
Beverage industry
Aviation
Cleanroom
 
You can find further applications here:
Industry solutions
 
When to use it?
  • For high speeds
  • For highest wear resistance at low to medium pressures
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is required
  • Vibration dampening
  • When good chemical resistance is required
  • Best performance with low-cost soft shaft materials
  • Low moisture absorption