iglidur® A200, thrust washer, imperial

FDA-compliant, for low speeds

iglidur® A200, thrust washer, imperial drawing
iglidur® A200, thrust washer, imperial
1 from 2
iglidur® A200, thrust washer, imperial drawing
iglidur® A200, thrust washer, imperial
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ATI-04
  • Material: iglide® A200
  • Shape: Thrust washers
  • Dimensions:
    • d1 0.25 inch
    • d2 0.6201 inch
    • s 0.0902 inch
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • FDA-compliant, for low speeds
  • iglide® A200 material complies with food and drug administration (FDA) regulations
  • For direct contact with food
  • For low speeds

iglidur® A200 | FDA-compliant for low speeds

The material iglidur® A200 is suitable for use in direct contact with food. It is therefore the ideal solution for bearing points on machines for the food industry, medical device construction, small household appliances, etc. Since the admixture of solid lubricants had to be dispensed with in favour of food compatibility, the thermoplastic alloy of iglidur® A200 is particularly adapted to abrasion resistance. Furthermore, iglidur® A200 is characterised by its ability to embed dirt and its smooth running behaviour.

Typical application areas

  • Food industry

When do I use it?

  • Suitable for direct contact with food
  • When a quiet operation is required
  • When dirt needs to be embedded When FDA conformity is required

When do I not use it?

  • If only the highest wear resistance is required
  • If temperatures permanently exceed +80°C
  • If a low-cost universal bearing is required
  • If it is to be used in a damp environment
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call