iglide® M210, sleeve bearing, mm

iglide® M210, sleeve bearing, mm
iglide® M210, sleeve bearing, mm drawing
1 from 2
iglide® M210, sleeve bearing, mm
iglide® M210, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: M210SM-2024-25
  • Material: iglide® M210
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 24 mm
    • b1 25 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Specially developed for medium load range with swivelling loads
  • Suitable for applications in which thick-walled bearings are to be used or replaced
  • Robust

iglide® M210 | Thick-walled for medium loads

iglide® M210 was specially developed for use in the medium load range with swivelling loads. In addition, care was taken during development to be able to use the material particularly well for injection moulded thick-walled bearings. This makes iglide® M210 particularly suitable for applications in which thick-walled bearings are to be used or replaced that are also as robust as possible.

Tolerances and measuring system

The installation dimensions and tolerances of the iglide® plain bearings depend on the material and wall thickness. The moisture absorption and thermal expansion are decisive for the material. Bearings with low moisture absorption can be installed with small bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.

Installation

iglide® plain bearings are press-fit bearings. The inner diameter is set with the corresponding tolerance only after pressing into the housing bore. The press-fit interference can be up to 2% of the inner diameter. This ensures a secure press fit of the bearings. Axial or radial displacements in the housing are thus reliably avoided.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h