iglide® ECO-P, sleeve bearing, mm

The cost-effective outdoor allrounder - No moisture expansion even with high ambient humidity

iglide® ECO-P, sleeve bearing, mm
iglide® ECO-P, sleeve bearing, mm drawing
1 from 2
iglide® ECO-P, sleeve bearing, mm
iglide® ECO-P, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ECO-PSM-0608-06
  • Material: iglide® ECO-P
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low moisture absorption
  • Resistant to edge pressure
  • Resistant to shocks and impacts
  • Resistant to dirt and dust

iglide® ECO-P | Eco-friendly version of iglide® P

Due to thermal stability and low water absorption, the iglide® P plain bearings with flange are among the most dimensionally stable all-round bearings in changing ambient conditions. iglide® P plain bearings are recommended for pivoting and rotating movements under medium loads.


Typical applications

Machine tools

Furniture design

Solar technology

Fitness and sports


Tolerances and measuring system

The installation dimensions and tolerances of the iglide® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.


Assembly

iglide® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h