iglide® M260, sleeve bearing, mm

iglide® M260, sleeve bearing, mm
iglide® M260, sleeve bearing, mm drawing
1 from 2
iglide® M260, sleeve bearing, mm
iglide® M260, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: M260SM-2024-25
  • Material: iglide® M260
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 20 mm
    • d2 24 mm
    • b1 25 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Excellent coefficient of friction
  • Low humidity absorption

iglide® M260 | For harsh environments

iglide® M260 was specially developed for use in harsh environments. In addition, care was taken during development to ensure that the material can be used particularly well for injection-molded thick-walled bearings. This makes iglide® M260 particularly suitable for applications in which thick-walled bearings are to be used or replaced that are as robust as possible at the same time.

Tolerances and measurement system
The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: the thicker the bearings are, the larger the tolerances must be.
 
Assembly
iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h