iglidur® L250, sleeve bearing, mm

For high speeds

iglidur® L250, sleeve bearing, mm
iglidur® L250, sleeve bearing, mm drawing
1 from 2
iglidur® L250, sleeve bearing, mm
iglidur® L250, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: L250SM-0608-06
  • Material: iglide® L250
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • For high speeds
  • Specially made for fast rotating applications
  • Very low coefficients of friction
  • Excellent wear resistance
iglidur® L250 | For high speeds
iglidur® L250 is a plain bearing material for high speeds, fast sliding movements and low coefficients of friction. The iglidur® L250 material can highlight these advantages particularly with low loads. Applications featuring these advantages are fans, small motors, fast-running sensors or the magnet technology.

Typical applications

Automotive

Here are more applications:
Industry solutions
 
When to use it?
  • For rotating applications at high speed
  • When the highest service life is required
  • For low load applications
  • When a low noise level is required
  • For very low coefficient of friction
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be installed with a smaller bearing clearance. The rule for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Testing methods

Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing hole. The press-fit excess dimension can be up to 2% of the inner diameter. This ensures the secure press-fitting of the bearings. Axial or radial movements in the housing are thus reliably avoided.
iglidur® - assembling, gluing, machining
 
Unsure if it fits?

Contact Us

Questions or product information? Please contact:

Customer Service