iglide® ECO-A180, sleeve bearing, mm

iglide® ECO-A180, sleeve bearing, mm
iglide® ECO-A180, sleeve bearing, mm drawing
1 from 2
iglide® ECO-A180, sleeve bearing, mm
iglide® ECO-A180, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: ECO-A180SM-0608-06
  • Material: iglide® ECO-A180
  • Form: Shop sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:
  • Sustainable version of A180 due to being made of already-processed raw materials

iglide® ECO-A180 | Eco-friendly version of iglide® A180

iglide® ECO-A180 is sustainable due to the reuse of already-processed raw materials. It features low moisture absorption, high media resistance, and is resistant to edge pressure, shocks & impacts, and dirt/dust.


Tolerances and measurement system

The installation dimensions and tolerances of the iglide® plain bearings are a function of the material and wall thicknesses. For each material, the moisture absorption and the thermal expansion are imperative. Plain bearings with low moisture absorption can be designed with a minimal amount of tolerance. For wall thickness, the rule is: The thicker the bearings are, the larger the tolerances must be.

 

Assembly

iglide® bearings are press-fit bearings. The inner diameter adjusts only after press-fit in the proper housing bore with a recommended tolerance. The before press-fit oversized dimension can be up to 2% of the inner diameter. In this manner, the secure press-fitting of the bearing is achieved. Axial or radial shifts in the housing are also prevented.

Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h