iglidur® E7, sleeve bearing, mm

Plain bearing material for pivoting movement

iglidur® E7, sleeve bearing, mm
iglidur® E7, sleeve bearing, mm drawing
1 from 2
iglidur® E7, sleeve bearing, mm
iglidur® E7, sleeve bearing, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Part number: E7SM-0608-06
  • Material: iglide® E7
  • Shape: Sleeve bearings
  • Dimensions:
    • d1 6 mm
    • d2 8 mm
    • b1 6 mm
  • Customize dimensions
  • Manufacturing method: Injection molding
  • Service life:
Material properties:

PFAS-tested: All iglide materials labeled as "PFAS-tested" were tested for 96 PFAS substances considered critical for the environment and health. This category excludes substances from the group of fluoropolymers.

  • Excellent wear resistance at room temperature
  • Very good wear resistance at medium temperatures
  • Excellent friction coefficients
  • Low moisture absorption
  • High media resistance
  • Resistant to edge pressure, shocks & impacts, and dirt/dust
For the first time, the material E7, well-known from drylin® linear technology, is also available as a plain bearing with a wide range of dimensions. Bushings made of the new material offer excellent coefficient of friction and wear with low to medium loads.
Unsure if it fits?

Contact us

Questions or product information? Please contact:

Kevin Wright
Kevin Wright

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call