1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JTEM-10
- Material: iglide® J
- Shape: Polysorb disc springs
- Dimensions:
- d1 10.2 mm
- d2 20 mm
- Customize dimensions
- Manufacturing method: Injection molding
- Service life:
- iglide® J: standard material for many applications
- Compensation for axial clearance and manufacturing tolerances
- Vibration damping
iglide® J | The versatile endurance runner
iglide® J is characterised above all by the lowest coefficients of friction in dry operation and its very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglide® J is not suitable for extreme loads.
Typical application areas
- Vending machinery
- Printing industry
- Beverage industry
- Aviation
- Cleanroom
When to use it?
- At high speeds
- When highest wear resistance is required at low to medium pressure loads
- When lowest wear is required with a variety of different shafts
- When low coefficients of friction in dry operation is required
- When the material should be vibration-dampening
- When good chemical resistance is required
- Best behaviour with soft shafts Low moisture absorption
When not to use it?
- If high pressure loads occur
- If short-term temperatures greater than +120°C occur
- If a cost-effective material is required for occasional movements
Unsure if it fits?