Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 1608, energy tube
1. Numerous interior separation possibilities
2. Wide, rounded plastic crossbars - cable friendly
3. Lateral glide surfaces for side-mounted operation
4. Closed and open styles can be combined
5. Hinged snap-open removable lids along outer radius
of Energy Tube
6. Removable lids along inner radius
7. Dirt repellant exterior
8. Energy Chain® also avai l able with re verse bending radii
Inner widths Bi: 7.87 up to 15.75 (200 - 400 mm)
Bending radii R: 9.84 up to 23.62 (250 - 600 mm)
Pitch: 5.63 (143 mm) per link = 3 links/ft (7/m)