Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E4-112 - E-Chain, open on both sides
The range of the igus® E4.1 program is further expanded. The new E4.112 with 112mm inner height rounds up the successful program. Due to the stable double stop dogs, the tongue and groove system and large wear pads and the large inner height, the is ideal for ambitious tasks and large filling.
- To open on both sides
- Available as fully closed e.tube and e.chain®
- Large unsupported lenghts and fill weights
- For short travels
- Large accessories
Available inner widths: 50 to 600 mm
Available bending radii: 200 to 1000 mm
Pitch: 143 mm per link = 7 links/m