Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series E065-2 - Chain to be filled along the outer radius
1. Very easy to fill
2. Very small pitch
for quiet, smooth running
3. Limited torsional movement possible
4. Very low weight
5. "Pushbutton design" holds links together
6. Cable-friendly interior
7. Filled along outer radius
8. Mounting bracket with integrated strain relief option
9. Available with {N10}, 2, 3 or 4-chamber system
(permanently injection-moulded multiple chamber system
for cable separation)
10. Filled along inner radius
Series E065
Series E065.3
Series E065.4
Overlapping on the opening mechanism, except for width 9/9 gap dimension 2,5/2,5 mm
A=Moving end, B=Fixed end
Pitch per link: = .59” (15 mm)
Links per ft (m): = 20.34 (67)
For center mount applications:
Chain length = s/2 +K