Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 03 E2 'micro'
1. igus®’ smallest Energy Chain® - interior dimensions
.20” x .20” (5 x 5 mm)
2. Very lightweight - low price
3. Mounting bracket with integrated strain relief
4. Dirt-repellant exterior
5. Patented “push-button principle” for better stability
6. One-piece, non snap-open Energy Chain®
7. Available as E-Z style Energy Chain
Inner widths Bi: 0.2 up to 0.39 (5 - 10 mm)
Bending radii R: 0.39 up to 1.1 (10 - 28 mm)
Pitch: 0.39 (10 mm) per link = 31 links/ft (100/m)