igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
3.39 in (86 mm)
Max. cable diameter
2.83 in (72 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
5.91 in (150 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : 15250.05.150.0Price upon request
Series 15250, energy chain with crossbars every link, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 15250-05-150-0igus-icon-lieferzeit15250.05.150.01.97 (50 mm)5.91 (150 mm)