igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.77 in (45 mm)
Max. cable diameter
1.65 in (42 mm)

Opening principle
openable from outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
6.89 in (175 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: 68-050-175-0igus-icon-lieferzeit68.050.175.01.97 (50 mm)6.89 (175 mm)