igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
2.2 in (56 mm)
Max. cable diameter
1.97 in (50 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
9.45 in (240 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 4040-05-240-0igus-icon-lieferzeit4040C.05.240.01.97 (50 mm)9.45 (240 mm)