igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.75 in (19 mm)
Max. cable diameter
0.51 in (13 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
1.1 in (28 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
USD 1.22 / Chain linkDoes not include shipping chargesUSD 40.26
Generally ships within 4-5 weeks
Parts list
(1)e-chain®
Part No. : E14.1.028.0USD 40.26
easy chain® Series E14, energy chain, to be filled at the outer radiusApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E14-1-028-0igus-icon-lieferzeit-dotE14.1.028.00.59 (15 mm)1.1 (28 mm)