Here you can configure your Energy Chain System® individually. All entries will be copied to the Bill of Materials shown at the bottom of this page.
Series 800 E4/100 'Mammoth'
1. Each chain link consists of four opening crossbars
which increases its rigidity and allows for a greater
unsupported length
2. Crossbars on Energy Chains® are removable along
both radii
3. Stop dog with brake for noise reduction
4. Optimized glide pads with lateral wear allowance
5. Wide, rounded crossbars
6. Undercut for more stability
7. Dirt-repellent exterior
8. Energy Chains also available with reverse bending
radius “RBR”
Inner widths Bi: 7.87 up to 23.62 (200 - 600 mm)
Bending radii R: 12.8 up to 39.37 (325 - 1000 mm)
Pitch: 9.84 (250 mm) per link = 2 links/ft (4/m)