igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 7
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
3.23 in (82 mm)
Max. cable diameter
2.83 in (72 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
3.94 in (100 mm)
Bending radius [R]
5.91 in (150 mm)
Installation type
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
igus-icon-lieferzeitH4Q-82-100-150-03.94 (100 mm)5.91 (150 mm)
