Series E61.52, energy chain, crossbars removable from both sides, quiet operation and suitable for cleanrooms

<p>e-chain E61.52<br></p>
igus-icon-lupe
E61.52.040.100.0 technical drawing
igus-icon-lupe
E61.52.040.100.0 technical drawing
igus-icon-lupe
E61.52.040.100.0 technical drawing
igus-icon-lupe
1 from 4
<p>e-chain E61.52<br></p>
Series E61.52, energy chain, crossbars removable from both sides, quiet operation and suitable for cleanrooms
Series E61.52, energy chain, crossbars removable from both sides, quiet operation and suitable for cleanrooms
Series E61.52, energy chain, crossbars removable from both sides, quiet operation and suitable for cleanrooms
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
2.05 in (52 mm)
Max. cable diameter
Max. cable diameter
1.81 in (46 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.57 in (40 mm)
Bending radius [R]
Bending radius [R]
3.94 in (100 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : E61.52.040.100.0Price upon request
Series E61.52, energy chain, crossbars removable from both sides, quiet operation and suitable for cleanrooms

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h