igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.14 in (29 mm)
Max. cable diameter
0.98 in (25 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.18 in (30 mm)
Bending radius [R]
3.94 in (100 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: E61-29-30-100-0igus-icon-lieferzeitE61.29.030.100.01.18 (30 mm)3.94 (100 mm)
