igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.89 in (48 mm)
Max. cable diameter
1.69 in (43 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
3.94 in (100 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
Does not include shipping chargesPrice upon request
Generally ships within 5-6 weeks
Parts list
(1)e-chain®
Part No. : E4.48L.050.100.0Price upon request
Series E4.48L, energy chain with crossbars every link, crossbars openable in the inner and outer radius from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E4-48L-050-100-0igus-icon-lieferzeitE4.48L.050.100.01.97 (50 mm)3.94 (100 mm)
