igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
2.83 in (72 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
3.94 in (100 mm)
Bending radius [R]
21.65 in (550 mm)
Application
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: R4-80-10-550-0igus-icon-lieferzeitR4.80.10.550.03.94 (100 mm)21.65 (550 mm)
