igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.65 in (42 mm)
Max. cable diameter
1.5 in (38 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
2.68 in (68 mm)
Bending radius [R]
4.92 in (125 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: R4-42-06-125-0igus-icon-lieferzeitR4.42.06.125.02.68 (68 mm)4.92 (125 mm)
