igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 5
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.1 in (28 mm)
Max. cable diameter
0.98 in (25 mm)

Opening principle
openable from outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
9.84 in (250 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: R4-28-050-250-0igus-icon-lieferzeitR4.28.050.250.01.97 (50 mm)9.84 (250 mm)
