Series 840, energy chain with crossbars every link, robust version, openable from both sides

840 series
igus-icon-lupe
840.13.350.0 technical drawing
igus-icon-lupe
840.13.350.0 technical drawing
igus-icon-lupe
840.13.350.0 technical drawing
igus-icon-lupe
840.13.350.0 technical drawing
igus-icon-lupe
play icon840.13.350.0 video
igus-icon-lupe
1 from 6
840 series
Series 840, energy chain with crossbars every link, robust version, openable from both sides
Series 840, energy chain with crossbars every link, robust version, openable from both sides
Series 840, energy chain with crossbars every link, robust version, openable from both sides
Series 840, energy chain with crossbars every link, robust version, openable from both sides
Series 840, energy chain with crossbars every link, robust version, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
8.03 in (204 mm)
Max. cable diameter
Max. cable diameter
7.24 in (184 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
3.94 in (100 mm)
Bending radius [R]
Bending radius [R]
13.78 in (350 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 840.13.350.0Price upon request
Series 840, energy chain with crossbars every link, robust version, openable from both sides

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h