Series E4.112, energy chain with crossbars every link, robust version, openable from both sides

<p>E4.112 series<br></p>
igus-icon-lupe
E4.112.05.250.0 technical drawing
igus-icon-lupe
E4.112.05.250.0 technical drawing
igus-icon-lupe
E4.112.05.250.0 technical drawing
igus-icon-lupe
E4.112.05.250.0 technical drawing
igus-icon-lupe
play iconE4.112.05.250.0 video
igus-icon-lupe
1 of 6
<p>E4.112 series<br></p>
Series E4.112, energy chain with crossbars every link, robust version, openable from both sides
Series E4.112, energy chain with crossbars every link, robust version, openable from both sides
Series E4.112, energy chain with crossbars every link, robust version, openable from both sides
Series E4.112, energy chain with crossbars every link, robust version, openable from both sides
Series E4.112, energy chain with crossbars every link, robust version, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
4.41 in (112 mm)
Max. cable diameter
Max. cable diameter
3.94 in (100 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
9.84 in (250 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm