igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
3.15 in (80 mm)
Max. cable diameter
2.83 in (72 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
15.75 in (400 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E4.80.05.400.0Price upon request
Series E4.80, energy chain with crossbars every link, robust version, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E4-80-05-400-0igus-icon-lieferzeitE4.80.05.400.01.97 (50 mm)15.75 (400 mm)
