igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
1.1 in (28 mm)
Max. cable diameter
0.98 in (25 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
2.05 in (52 mm)
Bending radius [R]
6.89 in (175 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E4.28.052.175.0Price upon request
Series E4.28, energy chain with crossbars every link, robust version, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E4-28-052-175-0igus-icon-lieferzeitE4.28.052.175.02.05 (52 mm)6.89 (175 mm)
