igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 6
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
1.57 in (40 mm)
Bending radius [R]
7.87 in (200 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E4.21.040.200.0Price upon request
Series E4.21, energy chain with crossbars every link, robust version, openable from both sidesApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E4-21-040-200-0igus-icon-lieferzeitE4.21.040.200.01.57 (40 mm)7.87 (200 mm)
