Series E4.21, energy chain with crossbars every link, robust version, openable from both sides

<p>E4.21 series</p>
igus-icon-lupe
E4.21.070.075.0 technical drawing
igus-icon-lupe
E4.21.070.075.0 technical drawing
igus-icon-lupe
E4.21.070.075.0 technical drawing
igus-icon-lupe
E4.21.070.075.0 technical drawing
igus-icon-lupe
play iconE4.21.070.075.0 video
igus-icon-lupe
1 of 6
<p>E4.21 series</p>
Series E4.21, energy chain with crossbars every link, robust version, openable from both sides
Series E4.21, energy chain with crossbars every link, robust version, openable from both sides
Series E4.21, energy chain with crossbars every link, robust version, openable from both sides
Series E4.21, energy chain with crossbars every link, robust version, openable from both sides
Series E4.21, energy chain with crossbars every link, robust version, openable from both sides
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
Max. cable diameter
0.71 in (18 mm)
Opening principle
Opening principle
Can be opened along the inner and outer radius
Inner width [Bi]
Inner width [Bi]
2.76 in (70 mm)
Bending radius [R]
Bending radius [R]
2.95 in (75 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm