E2/000 series 3480, full energy tube, openable along the inner radius

<p>Energy tube 3480 series</p>
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
3480.050.075.0 technical drawing
igus-icon-lupe
1 of 4
<p>Energy tube 3480 series</p>
E2/000 series 3480, full energy tube, openable along the inner radius
E2/000 series 3480, full energy tube, openable along the inner radius
E2/000 series 3480, full energy tube, openable along the inner radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.77 in (45 mm)
Max. cable diameter
Max. cable diameter
1.65 in (42 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
2.95 in (75 mm)

Consulting

I would be happy to answer your questions in person

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Consultation and delivery

In person:
Monday - Friday: 7 am - 8 pm
Saturday: 8 am - 12 pm
Online:
Chat service
Monday - Thursday: 8 am - 6 pm
Friday: 8 am - 5 pm
WhatsApp service
Monday to Friday: 8am to 4pm