E2/000 series 2480, full energy tube, openable along the inner radius

<p>2480 series</p>
igus-icon-lupe
2480.02.150.0 technical drawing
igus-icon-lupe
2480.02.150.0 technical drawing
igus-icon-lupe
2480.02.150.0 technical drawing
igus-icon-lupe
1 from 4
<p>2480 series</p>
E2/000 series 2480, full energy tube, openable along the inner radius
E2/000 series 2480, full energy tube, openable along the inner radius
E2/000 series 2480, full energy tube, openable along the inner radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.98 in (25 mm)
Max. cable diameter
Max. cable diameter
0.91 in (23 mm)
Opening principle
Opening principle
Openable from inner radius
Inner width [Bi]
Inner width [Bi]
0.98 in (25 mm)
Bending radius [R]
Bending radius [R]
5.91 in (150 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 2480.02.150.0Price upon request
E2/000 series 2480, full energy tube, openable along the inner radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h