igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 of 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.83 in (21 mm)
Max. cable diameter
0.71 in (18 mm)

Opening principle
Openable from inner radius
Inner width [Bi]
0.59 in (15 mm)
Bending radius [R]
5.71 in (145 mm)
Application
igus-icon-checkUnsupported
Gliding
Hanging
Energy chain
formerly: 1480-015-145-0igus-icon-lieferzeit1480.015.145.00.59 (15 mm)5.71 (145 mm)
