igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 4
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
0.87 in (22 mm)
Max. cable diameter
0.79 in (20 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.79 in (20 mm)
Bending radius [R]
2.95 in (75 mm)
Article structure & price calculation
Off-centre feedinfo
info
Total price
plus VAT and shipping chargesPrice upon request
Delivery time on request
Parts list
(1)e-chain®
Part No. : E3.22.020.075.0Price upon request
Series E3.22, three-part energy chain, quiet, low vibration, suitable for cleanroomsApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
earlier: E3-22-020-075-0igus-icon-lieferzeitE3.22.020.075.00.79 (20 mm)2.95 (75 mm)
