Series E3.15, three-part energy chain, quiet, low vibration, suitable for cleanrooms

Energy chain E3.15 series
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
E3.15.020.032.0 technical drawing
igus-icon-lupe
1 from 4
Energy chain E3.15 series
Series E3.15, three-part energy chain, quiet, low vibration, suitable for cleanrooms
Series E3.15, three-part energy chain, quiet, low vibration, suitable for cleanrooms
Series E3.15, three-part energy chain, quiet, low vibration, suitable for cleanrooms
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.59 in (15 mm)
Max. cable diameter
Max. cable diameter
0.51 in (13 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.79 in (20 mm)
Bending radius [R]
Bending radius [R]
1.26 in (32 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 78.00
USD 1.30 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : E3.15.020.032.0USD 78.00
Series E3.15, three-part energy chain, quiet, low vibration, suitable for cleanrooms

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h