igus-icon-lupe
igus-icon-lupe
igus-icon-lupe
1 from 3
Inner height [Hi]
0.39 in (10 mm)
Max. cable diameter
0.31 in (8 mm)

Opening principle
openable from outer radius
Inner width [Bi]
0.79 in (20 mm)
Bending radius [R]
0.59 in (15 mm)
Article structure & price calculation
Off-centre feed
ft
Total price
USD 1.16 / Chain linkDoes not include shipping chargesUSD 69.60
Generally ships within 4-5 weeks
Parts list
(1)e-chain®
Part No. : E3.10.020.015.0USD 69.60
Series E3.10, three-part energy chain, quiet, low vibration, suitable for cleanroomsApplication
igus-icon-checkUnsupported
Gliding
Vertical hanging
Energy chain
formerly: E3-10-020-015-0igus-icon-lieferzeit-dotE3.10.020.015.00.79 (20 mm)0.59 (15 mm)
