zipper Series R09, energy tube, zip-open along the outer radius

<p>Energy tube R09 series</p>
igus-icon-lupe
R09.16.100.0 technical drawing
igus-icon-lupe
R09.16.100.0 technical drawing
igus-icon-lupe
R09.16.100.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy tube R09 series</p>
zipper Series R09, energy tube, zip-open along the outer radius
zipper Series R09, energy tube, zip-open along the outer radius
zipper Series R09, energy tube, zip-open along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.59 in (15 mm)
Max. cable diameter
Max. cable diameter
0.49 in (12.5 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.63 in (16 mm)
Bending radius [R]
Bending radius [R]
3.94 in (100 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : R09.16.100.0Price upon request
zipper Series R09, energy tube, zip-open along the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h