zipper Series R07, energy tube, zip-open along the outer radius

<p>Energy tube R07</p>
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
R07.10.038.0 technical drawing
igus-icon-lupe
1 from 4
<p>Energy tube R07</p>
zipper Series R07, energy tube, zip-open along the outer radius
zipper Series R07, energy tube, zip-open along the outer radius
zipper Series R07, energy tube, zip-open along the outer radius
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
0.41 in (10.3 mm)
Max. cable diameter
Max. cable diameter
0.31 in (8 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
0.39 in (10 mm)
Bending radius [R]
Bending radius [R]
1.5 in (38 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
USD 41.50
USD 0.83 / Chain linkplus VAT and shipping charges
Ready to ship within 5-7 weeks

Parts list

(1)
e-chain®
Part No. : R07.10.038.0USD 41.50
zipper Series R07, energy tube, zip-open along the outer radius

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h