E2 R Series R68 e-tube

Energy tube R68 series
igus-icon-lupe
68.050.175.0 technical drawing
igus-icon-lupe
68.050.175.0 technical drawing
igus-icon-lupe
68.050.175.0 technical drawing
igus-icon-lupe
68.050.175.0 technical drawing
igus-icon-lupe
1 from 5
Energy tube R68 series
E2 R Series R68 e-tube
E2 R Series R68 e-tube
E2 R Series R68 e-tube
E2 R Series R68 e-tube
igus-icon-arrow-left
igus-icon-arrow-right
Inner height [Hi]
Inner height [Hi]
1.77 in (45 mm)
Max. cable diameter
Max. cable diameter
1.65 in (42 mm)
Opening principle
Opening principle
openable from outer radius
Inner width [Bi]
Inner width [Bi]
1.97 in (50 mm)
Bending radius [R]
Bending radius [R]
6.89 in (175 mm)

Article structure & price calculation

Off-centre feedinfo
info
Total price
Price upon request
plus VAT and shipping charges
Delivery time on request

Parts list

(1)
e-chain®
Part No. : 68.050.175.0Price upon request
E2 R Series R68 e-tube

Contact us

Questions or product information? Please contact:

Scott Parker
Scott Parker

igus-icon-phone+1 905 7608448

Customer Service

Customer Service
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
24h